FD300R06KE3 600 V, 300 A chopper IGBT module
Überblick
62 mm 600 V, 300 A chopper IGBT module are the right choice for your design.
Zusammenfassung der Merkmale
- Superior solution for frequency controlled inverter drives
- UL/CSA Certification with UL1557 E83336
- Operating temperature up to 150 °C
- Optimized switching characteristic like softness and reduced switching losses
- Existing packages with higher current capability
- RoHS compliant
Vorteile
- Flexibility
- Optimal electrical performance
- Highest reliability
Diagramme
Simulation
Videos
Support