FD150R12RT4 1200 V, 150 A chopper IGBT module
Überblick
34 mm 1200 V, 150 A chopper IGBT modules with fast Trench/Fieldstop IGBT4 and Emitter Controlled 4 diode are the right choice for your design.
Zusammenfassung der Merkmale
- Extended Operation Temperature Tvj op
- Low Switching Losses
- Low VCEsat
- Tvj op = 150°C
- VCEsat with positive Temperature Coefficient
- Isolated Base Plate
- Standard Housing
Vorteile
- Flexibility
- Optimal electrical performance
- Highest reliability
Diagramme
Simulation
Support