Easy IGBT Power Modules
EasyPIM™, EasyPACK™ & EasyDUAL™ - from 6 A up to 200 A at 600 V / 650 V / 1200 V
The Easy family is the best choice for customers who are looking for a flexible and scalable power module solution. With the extension of the Easy 3B package, we now offer the broadest base-plate-less package portfolio with 12mm height. The flexible pin grid system is a perfect fit for customizing layout and pinout. The packages are without a base plate. The Easy 3B package extends the DCB surface area (DCB, direct copper bonding, is a substrate in the power module) of the current package by a factor of two while maintaining the same height. This is the ideal package for extending your current inverter design to achieve higher power with only few mechanical modifications. At the same time, this new package has “inherited” many of the advantages such as flexible pinout, which is very important for customizing. It is already set for high-volume production.
Easy power modules are your best choice for reliable and flexible power module solutions. The Easy family with its EasyPIM™, EasyPACK™ and EasyDUAL™ configurations covers the full power range from 6 A up to 200 A at 600 V / 650 V / 1200 V in PIM or Six-Pack configurations. For applications where a 3-level topology is of interest, Easy offers also a full portfolio of 3-level configurations up to 400 A in a single module. The automotive Easy 1B and Easy 2B modules provide an automotive-qualified platform for flexible topologies for applications with a power range of up to 10 kW.
| M1 Product |
Last time buy date |
Configuration |
M1H Replacement Product Launching soon |
Available dates |
| F4-23MR12W1M1_B11 |
Sep 22 |
Fourpack |
F4-17MR12W1M1H_B76 |
Q4/2022 |
| FF11MR12W1M1_B70 |
Sep 22 |
Half-bridge |
FF8MR12W1M1H_B70 |
Q4/2022 |
| FF6MR12W2M1_B70 |
Sep 22 |
Half-bridge |
FF4MR12W2M1H_B70 |
Q4/2022 |
| FS45MR12W1M1_B11 |
Sep 22 |
Sixpack |
FS33MR12W1M1H_B11 |
Q4/2022 |
| DF11MR12W1M1P_B11 |
Sep 22 |
Booster |
DF8MR12W1M1HFP_B67 |
Q4/2022 |
| DF23MR12W1M1_B11 |
Sep 22 |
Booster |
DF17MR12W1M1HF_B67 |
Q4/2022 |
| F4-15MR12W2M1_B76 |
Sep 22 |
Fourpack |
F4-11MR12W2M1H_B76 |
Q1/2023 |
| FF23MR12W1M1P_B11 |
Sep 22 |
Half-bridge |
FF17MR12W1M1HP_B11 |
Q4/2022 |
| FF45MR12W1M1_B11 |
Sep 22 |
Half-bridge |
FF33MR12W1M1H_B11 |
Q4/2022 |
| FF8MR12W2M1P_B11 |
Sep 22 |
Half-bridge |
FF6MR12W2M1HP_B11 |
Q4/2022 |
| F4-11MR12W2M1_B76 |
Sep 22 |
Fourpack |
F4-8MR12W2M1H_B76 |
Q1/2023 |
| DF23MR12W1M1P_B11 |
Sep 22 |
Booster |
DF17MR12W1M1HFP_B67 |
Q4/2022 |
| FF23MR12W1M1_B11 |
Sep 22 |
Half-bridge |
FF17MR12W1M1H_B11 |
Q4/2022 |
| FF11MR12W1M1P_B11 |
Sep 22 |
Half-bridge |
FF8MR12W1M1HP_B11 |
Q1/2023 |
| FF8MR12W2M1_B11 |
Sep 22 |
Half-bridge |
FF6MR12W2M1H_B11 |
Q4/2022 |
| F3L11MR12W2M1_B65 |
Sep 22 |
3-Level |
F3L11MR12W2M1_B74 |
Q1/2023 |
| FF6MR12W2M1P_B11 |
Sep 22 |
Half-bridge |
FF4MR12W2M1HP_B11 |
Q4/2022 |
| FF11MR12W1M1_B11 |
Sep 22 |
Half-bridge |
FF8MR12W1M1H_B11 |
Q4/2022 |
| DF11MR12W1M1_B11 |
Sep 22 |
Booster |
DF8MR12W1M1HF_B67 |
Q4/2022 |
| F4-23MR12W1M1P_B11 |
Sep 22 |
Fourpack |
F4-17MR12W1M1HP_B76 |
Q1/2023 |
| FF6MR12W2M1P_B11 |
Sep 22 |
Half-bridge |
FF4MR12W2M1HP_B11 |
Q4/2022 |
| F4-45MR12W1M1_B76 |
Sep 22 |
Fourpack |
F4-33MR12W1M1H_B76 |
Q4/2022 |
| F4-23MR12W1M1_B76 |
Sep 22 |
Fourpack |
F4-17MR12W1M1H_B76 |
Q4/2022 |
| F3L15MR12W2M1_B69 |
Sep 22 |
3-Level |
F3L11MR12W2M1H_B19 |
Q1/2023 |
Easy power modules are your best choice for reliable and flexible power module solutions. The Easy family with its EasyPIM™, EasyPACK™ and EasyDUAL™ configurations covers the full power range from 6 A up to 200 A at 600 V / 650 V / 1200 V in PIM or Six-Pack configurations. For applications where a 3-level topology is of interest, Easy offers also a full portfolio of 3-level configurations up to 400 A in a single module. The automotive Easy 1B and Easy 2B modules provide an automotive-qualified platform for flexible topologies for applications with a power range of up to 10 kW.
We continue to bring the newest technologies into this platform. In 2018, we announced the 1200 V IGBT7 in Easy1B/2B for industrial drive applications, and have extended the Easy portfolio by integrating the TRENCHSTOP™ IGBT7 technology into the Easy 3B package. In the future, we also plan to introduce CoolSiC™ technology into all Easy packages.
By implementing these cutting-edge technologies, the Easy platform will offer you the best solution for all possible applications. Even if there is no standard product that fits your requirements, please do not hesitate to contact your Infineon sales partner for a customized solution. Owing to the flexibility of this platform, together with a large portfolio of chip technologies, we will be able to offer you an optimized module for your application needs.
| Main Features | Applications |
|---|---|
|
This might also interest you
Come along to find out more about the latest Infineon Easy IGBT products for Uninterruptible Power Supply industrial applications.
In this training, you will learn about the UPS system key requirements, their trends and new products, including their topologies, key features, and of course the system-level benefits of choosing Easy IGBT module solutions for your UPS designs.
The main applications using Easy modules are to a great extent solar string inverters and industrial drives. However, the Easy family also offers considerable advantages for other applications as well, such as UPS and EV charging.
Photovoltaic String Inverters
We offer a family of tailor-made modules for photovoltaic string and multi-string inverters. These modules optimize inverter efficiency and performance. Fast and solder-less assembly is possible using the proven PressFIT technology. The highest level of reliability was a clear focus during development.
Solutions are available for single-phase and three-phase photovoltaic inverters.
| Main Features | Applications |
|
|
Single-phase photovoltaic inverter modules
An entire PV inverter can be made using a single Easy 2B module. The modules incorporate an H-bridge as well as a booster and a bypass diode.
| Advantages: | These modules are applicable for PV Inverters with: |
|
|
Three-phase photovoltaic inverter modules
| Advantages inverter modules: | These modules are applicable for PV Inverters with: |
|
|
Three-phase photovoltaic booster modules
| Advantages booster modules: | These modules are applicable for PV Inverters with: |
|
|