DF900R12IP4DV 1200 V, 900 A chopper IGBT module
Überblick
PrimePACK™2 1200 V, 900 A chopper IGBT module with Trench/Fieldstop IGBT4, increased Emitter Controlled 4 diode and NTC.
Zusammenfassung der Merkmale
- Vibration robustness up to 15g
- Extended Operation Temperature Ttvj op
- High DC Stability
- High Short Circuit Capability, Self Limiting Short Circuit Current
- VCEsat with positive Temperature Coefficient
- Low VCEsat
- 4kV AC 1min Insulation
- Package with CTI > 400
- High Creepage and Clearance Distances
- High Power and Thermal Cycling Capability
- Substrate for Low Thermal Resistance
- UL recognized
Vorteile
- Increased load cycle capability
- Robust against hazardous conditions
- High ruggedness against vibrations and shock
- Electric drives outperform hydraulics
Diagramme
Simulation
Videos
Support