DF200R12PT4_B6 1200 V, 200 A chopper IGBT module
Überblick
EconoPACK™ 4 1200 V three phase chopper IGBT module with fast Trench/Fieldstop IGBT4, Emitter Controlled 4 diode and NTC
Zusammenfassung der Merkmale
- Extended Operation Temperature T(vj op)
- T(vj op) = 150°C
- VCE(sat) with positive Temperature Coefficient
- 2.5 kV AC 1min Insulation
- High mechanical robustness
- Integrated NTC temperature sensor
- Isolated Base Plate
- Standard Housing
Vorteile
- Compact Modules
- Easy and most reliable assembly
- No Plugs and Cables required
- Ideal for Low Inductive System Designs
Potentielle Zielanwendungen
Please also find our EiceDRIVER™ HV Gate Driver Family. Including our EiceDRIVER™ Enhanced Driver ICs for your easy and reliable design.
Diagramme
Simulation
Support