DF1400R12IP4D 1200 V, 1400 A chopper IGBT module
Überblick
PrimePACK™3 1200 V, 1400 A chopper IGBT module with Trench/Fieldstop IGBT4, increased Emitter Controlled 4 diode and NTC.
Zusammenfassung der Merkmale
- Extended Operation Temperature T(tvj op)
- High DC Stability
- High Short Circuit Capability, Self Limiting Short Circuit Current
- VCEsat with positive Temperature Coefficient
- Low VCEsat
- 4kV AC 1min Insulation
- Package with CTI > 400
- High Creepage and Clearance Distances
- High Power and Thermal Cycling Capability
- Substrate for Low Thermal Resistance
- UL recognized
Vorteile
- High Power Density
- Standardized housing
This Module can be combined with the dedicated Evaluation Board.
MA300E12
This Module can be driven by the dedicated Evaluation Board.
2ED250E12-F
Diagramme
Simulation
Support