DD1200S45KL3_B5 4500 V, 1200 A diodes IGBT module
Überblick
IHV 4500 V, 1200 A 130 mm Diode Module with EC3 - Diode, predestined to be combined with IGBT products (e.g. FZ1200R45KL3_B5 or FZ800R45KL3_B5).
Zusammenfassung der Merkmale
- High DC Stability
- High Dynamic Robustness
- High surge current capability
- 10.2 kV AC Isolation
- AlSiC Base Plate for increased Thermal Cycling Capability
- Package with CTI > 600
- High Creepage and Clearance Distances
Vorteile
- High power density for compact inverter designs
- Standardized housing
Diagramme
Simulation
Support