BYM300A120DN2 1200 V, 300 A diodes IGBT module
Überblick
62 mm 1200 V, 300 A Diode IGBT module with EC2.
Zusammenfassung der Merkmale
- Superior solution for frequency controlled inverter drives
- UL/CSA Certification with UL1557 E83336
- Operating temperature up to 150 °C
- Optimized switching characteristic like softness and reduced switching losses
- Existing packages with higher current capability
- RoHS compliant
Vorteile
- Flexibility
- Optimal electrical performance
- Highest reliability
Diagramme
Simulation
Support