650 V TRENCHSTOP™ IGBT6
TRENCHSTOP™ IGBT6 for low power motor drives
The TRENCHSTOP™ IGBT6 family of discrete devices is optimized for these requirements. Offering up to 20% lower losses, short circuit rating and a higher blocking voltage at 650 V, TRENCHSTOP™ IGBT6 is a key contributor to robust & efficient motor designs.
The devices are offered in TO-220 FullPAK packages for the required isolation, as well as DPAKs for a more compact, surface mount solution.
Other product highlights that might also be of interest to you
Home Appliance and Drives
Small motor drives are all around us – in the appliances in our home, in the many fans and pumps, and even commercial equipment that make up our daily lives. These motor drives up to 1 kW need to be both as reliable and efficient as possible, which means they need power electronics with the lowest losses and best thermal performance.
| Key features | Key Benefits |
|---|---|
|
|
Whitepaper: Power device choices in the new small home appliance market
Energy efficient, modern-looking, wipe clean and hermetically sealed surfaces are only a few characteristics that a design engineer has to fit into one small home appliance. Infineon offers solutions for the two key areas – induction heating with IPD Protect, a RC-H5 IGBT copacked with a protection gate driver, and motor control solutions using our energy-efficient, integrated power devices CIPOS™ Intelligent Power Modules and iMOTION™ Integrated Design Platform.
Dive deeper and discover more about the changing landscape of the SHA market and enablement of electronic solutions in this free whitepaper!