TRENCHSTOP™ IGBT6
1200 V / 650 V TRENCHSTOP™ IGBT6

The TRENCHSTOP™ IGBT6 is the next generation IGBT technology optimized for specific application – either low speed 650 V small motor drives for major home appliance or fast speed 1200 V IGBT for solar, welding , UPS. Each product series target optimal performance of the IGBT in focus application.
TRENCHSTOP™ IGBT6 Unterkategorien
The 1200 V TRENCHSTOP™ IGBT 6 series are optimized for the best performance in high speed switching applications operating in range from 15 kHz to 40 kHz. The 1200 V TRENCHSTOP™ IGBT 6 was developed as easy plug & play replacement for predecessor 1200 V HighSpeed3 IGBT series. Direct replacement of 1200 V HighSpeed3 IGBT with new S6 TRENCHSTOP™ IGBT 6 allows up to 0.15% efficiency improvement without any change to the board design.
The 650 V TRENCHSTOP™ IGBT 6 features lowest VCEsat and low VF to fulfil stringent energy efficiency requirements in low power motor drives application. Excellent reliability, good thermal performance and attractive price point position are the other highlights of this product family.