TRENCHSTOP™ 5 F5
Überblick
F5 Technology: The High Efficiency Variant - Performance Optimized
The 650 V TRENCHSTOP™ 5 F5 Discrete IGBT family features significantly lower switching losses compared to currently leading solutions and is the bridge between IGBTs and MOSFETs.
Targeting topologies are boost stages, PFC (AC-DC) stages and high voltage DC-DC topologies commonly found in applications such as Uninterruptible Power Supplies (UPS), Inverterized Welding Machines and Switch Mode Power Supplies (SMPS).
Related information about other products in this family
Produkte
Highlights
650 V TRENCHSTOP™ 5 F5 is targeted for low inductance designs in combination with SiC diodes to offer 1% higher efficiency compared to 650 V TRENCHSTOP™ 5 H5 family. The F5 products require higher design in effort, but rewards are higher.
| Features | Benefits | Applications |
|---|---|---|
|
|
PFC + PWM topologies:
|
This might also interest you
Tools & Software
Support