IRGP4062D
Überblick
600 V, 24 A IGBT with anti-parallel diode in TO-247AC package
600 V, 24 A IGBT with anti-parallel diode in a TO-247AC package.
Zusammenfassung der Merkmale
- Low VCE(ON) Trench IGBT Technology
- Low switching losses
- Maximum Junction temperature 175 °C
- 5 μS short circuit SOA
- Square RBSOA
- 100% of the parts tested for ILM
- Positive VCE(ON) Temperature co-efficient
- Ultra fast soft Recovery Co-Pak Diode
- Tight parameter distribution
- Lead Free Package
Vorteile
- High Efficiency in a wide range of applications
- Suitable for a wide range of switching frequencies due to Low VCE(ON) and Low Switching losses
- Rugged transient Performance for increased reliability
- Excellent Current sharing in parallel operation
- Low EMI
Potentielle Zielanwendungen
Diagramme
Support