IRG7PH35UD
Überblick
1200 V UltraFast Discrete IGBT in a TO-247 package
1200 V UltraFast IGBT Discrete in a TO-247 package with UltraFast Soft Recovery Diode
Zusammenfassung der Merkmale
- Low VCE(on) trench IGBT technology
- Low switching losses
- Square RBSOA
- 100% of the parts tested for ILM
- Positive VCE(on) temperature co-efficient
- Ultra fast soft recovery co-pak diode
- Tight parameter distribution
- Lead-Free
Vorteile
- High efficiency in a wide range of applications
- Suitable for a wide range of switching frequencies due to low VCE(on) and low switching losses
- Rugged transient performance for increased reliability
- Excellent current sharing in parallel operation
Support