IKD10N60RC2
Überblick
600 V, 10 A IGBT Discrete with Reverse Conducting Drive 2-diode in TO-252 package
RC Drives 2 600 V, 10 A IGBT Discrete in PG-TO252-3 package. RC-D2 with the monolithically integrated diode offers improvements of the performance, controllability and reliability compared to the RC-DF.
Zusammenfassung der Merkmale
- Improved controllability
- Operating range up to 20 kHz
- Humidity robust design
- Short circuit capability 3 us at 400V Vcc , TC = 150 ℃
- Junction tempeture 175 °C
- Very tight parameter distribution
- Pb free lead plating, RoHs compliant
- Complete product spectrum and SPICE models
Vorteile
- Low switching loses on competitive price
- Improved controllability
- Humidity Ruggedness improvement
- Easy to design in products – drop in SMD replacement in DPAK and SOT
- High system realibility
- Enable inverterization of Small Appliance application with SOT
Diagramme
Support