IKA10N65ET6
Überblick
650 V, 10 A IGBT with anti-parallel diode in TO-220 FullPAK package
Hard-switching 650 V, 10 A TRENCHSTOP™ IGBT6 in TO-220 FullPAK package with soft, fast recovery anti-parallel diode.
Zusammenfassung der Merkmale
- Lowest VCE(sat) and Vf
- 650 V blocking voltage
- 3 μsec short-circuit protection capability
- Optimized for switching frequencies from 8–30 kHz
- Maximum junction temperature 175°C
- Short circuit withstand time 3 μs
- Low gate charge QG
Vorteile
- Good thermal performance, especially at higher frequencies
- Low losses to meet energy efficiency requirements
- Increased design margin and reliability
- Leading price/performance
Diagramme
Support