IGD10N65T6
Überblick
650 V, 10 A IGBT in TO-247 package
Hard-switching 650 V, 10 A TRENCHSTOP™ IGBT6 discrete in TO-252-3 package. This price optimized range has premium controllability for a best cost efficient solution.
Zusammenfassung der Merkmale
- Very low VCEsat
- Maximum junction temperature 175 °C
- Short circuit withstand time 3 µ at 400 V Vcc , TC = 150 ℃
- Low gate charge QG
- Pb-free lead plating; RoHS compliant
Trench and field-stop technology for 650 V applications offers :
- very tight parameter distribution
- high ruggedness, temperature stable behavior
- low VCEsat and positive temperature coefficient
Diagramme
Support