600V/1200V HighSpeed 3 H3 IGBTs
Discrete IGBTs Breaking the Switching-Speed-Limits in Various Topologies
The 1200V and 600V HighSpeed IGBT family is optimized for hard- and soft-switching topologies. The family sets a new benchmark for switching losses and is recommended for use in topologies switching at more than 20kHz. The very short tail-current and low turn off losses (25% less than the closest competitor) are the key features of this new family, and up to 15% efficiency can be attained by implementing this family in your design. Not only does the family offer very low switching losses, but the conduction losses are also very low. This is thanks to the world-famous TRENCHSTOP™ technology which has an intrinsically very low Vce(sat) behavior. Meanwhile, the freewheeling diode in the duo packs is optimized for fast recovery whilst maintaining a high level of softness. This provides excellent complimentary high-speed switching performance, ruggedness, and EMI behavior. Paired with the HighSpeed 3 IGBT you have the best device on the market.
Infineon HighSpeed3 IGBTs are optimized for high-frequency applications that provide benchmark performance in terms of switching losses and efficiency.

Features | Benefits | Applications |
|
|
|