IGC10R60DE
Überblick
The reverse conducting TRENCHSTOP™ IGBT RC-Serie with the unique TRENCHSTOP™ and Fieldstop technology for hard switching applications.
IGBT chip with monolithically integrated diode in packages offering space saving advantage.
Zusammenfassung der Merkmale
- Monolithical diode included
- Optimized V CE(sat) and V F for low conduction losses
- Smooth switching performance leading to low EMI levels
- Very tight parameter distribution
- Operating range of 1 to 20kHz
- Maximum junction temperature 175°C
- Short circuit capability of 5μs
Potentielle Zielanwendungen
Diagramme
Support