HybridPACK™ Drive
HybridPACK™ Drive is a very compact power module optimized for hybrid and electric vehicle traction applications for a power range from 100 to 175 kW. The power module implements the new EDT2 IGBT chip generation, which is an automotive Micro-Pattern Trench-Field-Stop cell design and optimized to give the highest efficiency in a real-world drive cycle of electric cars. The chipset has benchmark current density combined with short circuit ruggedness and increased blocking voltage for reliable inverter operation under harsh environmental conditions. HybridPACK™ Drive modules offer scalability via thermal stacks to support customers’ platform approach. The HybridPACK™ Drive is an easy-to-mount SixPack module for direct water cooling with three different baseplates and supports an efficient and high-volume-optimized assembly process.