FS660R08A6P2FB 750 V, 660 A sixpack automotive qualified IGBT module
Überblick
The HybridPACK™ Drive module with EDT2 IGBT and Diode is an automotive qualified power module designed for Hybrid- and Electric Vehicle applications. The product FS660R08A6P2FB comes with a flat baseplate.
Zusammenfassung der Merkmale
- Blocking voltage 750V
- Low VCEsat
- Low Switching Losses
- Low Qg and Cres
- Low Inductive Design
- Tvj op = 150°C
- Short-time extended Operation Temperature Tvj op = 175°C
Vorteile
- Compact Design
- Integrated NTC temperature sensor
- PressFIT Contact Technology
- RoHS compliant
- Mechanical guiding elements
Potentielle Zielanwendungen
- Automotive Applications
- Hybrid Electrical Vehicles (H)EV
- Motor Drives
- Commercial Agriculture Vehicles
Simulation
Videos
Trainings
Support