AUIRGPS4067D1
Überblick
600V co-pack Automotive Trench IGBT in a Super-247 (TO-274) package
Zusammenfassung der Merkmale
- Low V ce(ON)
- Optimized for motor drive applications
- 6us SCSOA at 25°C
- 175°C operating temperature
- AEC-Q101 qualified
- Lead-free, RoHS compliant
Vorteile
- Rugged transient performance for increased reliability
- Excellent current sharing in parallel operation
- Low EMI
Potentielle Zielanwendungen
- Main inverter
- Aircon compressor
- PTC heater
- Motor Drives
This product will be replaced by our new AUIRGPS4070D0
Qualität
Support