IRS23364DJ
Überblick
600 V three-phase gate driver IC with over current protection, enable, fault reporting and integrated bootstrap FET
600 V Three Phase Driver IC with typical 0.2 A source and 0.35 A sink currents in 44 Lead PLCC package for IGBTs and MOSFETs. Also available in 28 Lead SOICWB.
Zusammenfassung der Merkmale
- Drives up to six IGBT/MOSFET power devices
- Gate drive supply range from 11.5 V to 20 V (IRS23364)
- Gate drive supply range from 10 V to 20 V (IRS2336)
Potentielle Zielanwendungen
Diagramme
Videos
Trainings
Support