IRS2127
Überblick
600 V single high-side gate driver IC with over current protection and fault reporting
600 V High Side Driver IC with typical 0.29 A source and 0.6 A sink currents in 8 Lead PDIP package for IGBTs and MOSFETs. Also available in 8 Lead SOIC.
Zusammenfassung der Merkmale
- Floating channel designed for bootstrap operation
- Fully operational to +600 V
- Tolerant to negative transient voltage, dV/dt immune
- Application-specific gate drive range:
- Motor Drive: 12 V to 20 V (IRS2127/IRS2128)
Potentielle Zielanwendungen
Diagramme
Videos
Trainings
Support