IRS2101S
Überblick
600 V high-side and low-side gate driver IC
EiceDRIVER™ 600 V high and low side gate driver IC with typical 0.29 A source and 0.6 A sink currents in 8 Lead SOIC package IGBTs and MOSFETs. Also available in 8 Lead PDIP.
Zusammenfassung der Merkmale
- Floating gate driver designed for bootstrap operation
- Fully operational to +600 V
- Tolerant to negative transient voltage, dV/dt immune
- Gate drive supply range from 10 V to 20 V
- Undervoltage lockout
- 3.3 V, 5 V, and 15 V logic input compatible
- Matched propagation delay for both channels
- Outputs in phase with inputs
Diagramme
Videos
Trainings
Support