EiceDRIVER™ 2EDN Gate Driver for MOSFETs
EiceDRIVER™ 2EDN - rugged, cool and fast 2-channel low-side 4A/5A driver ICs
2-channel MOSFET EiceDRIVER™ driver ICs are the crucial link between control ICs and powerful MOSFET and GaN switching devices. MOSFET driver ICs enable high system level efficiencies, excellent power density and consistent system robustness. With high power efficiency, higher MOSFET drive capability and cooler driver IC operation the 2EDN products help cut down bill-of-material and time to market in applications such as server, telecom, industrial SMPS, motor control and solar.
2EDN family: fast, precise, strong and compatible
- The highly efficient SMPS enabled by 5ns short slew rates and 10ns propagation delay precision suitable for fast MOSFET and GaN switching
- Numerous deployment options due to two 5A channels are possible
- 1ns channel-to-channel accuracy enable the use of two channels in parallel
- The 2EDN family comes with industry standard packages and pinout ease system design upgrades
In this webinar, we will visit a selected Gate Driver IC portfolio which shares a common set of strengths.
What is a gate driver? Why use a gate driver? How to use a gate driver? Watch our introduction video and become a gate driver expert.
2-channel MOSFET driver ICs are the crucial link between control ICs and powerful MOSFET and GaN switching devices. MOSFET driver ICs enable high system level efficiencies, excellent power density and consistent system robustness. Video part 1
2-channel MOSFET driver ICs are the crucial link between control ICs and powerful MOSFET and GaN switching devices. MOSFET driver ICs enable high system level efficiencies, excellent power density and consistent system robustness. Video part 2
Infineon offers a wide range of different EiceDRIVER™gate drivers for MOSFETs. 1EDN 1-channel MOSFET gate driver ICs serve as the essential link connecting control ICs, powerful MOSFETs and GaN switching devices. There is also a 2EDN 2-channel MOSFET driver ICs available. In addition, the 1-channel non-isolated gate drivers with Truly Differential Inputs called 1EDN TDI. Finally, the 2EDi, dual-channel isolated product family of gate driver ICs, designed for robust operation in high performance CoolMOS™, CoolSiC™ and OptiMOS™ MOSFET half-bridges.