AUIRS2336S
Überblick
Automotive High voltage, high speed power MOSFET and IGBT driver with three independent high side and low side referenced output channels
Vorteile
- Drives up to six IGBT/MOSFET power devices
- Gate drive supplies up to 20V per channel
- Integrated bootstrap functionality
- Over-current protection
- Over-temperature shutdown input
- Advanced input filter
- Integrated deadtime protection
- Shoot-through (cross conduction) protection
- Undervoltage lockout for Vcc and Vbs
- Enable/disable input and fault reporting
- Adjustable fault clear timing
- Separate logic and power grounds
- 3.3V input logic compatible
- Tolerant to negative transient voltage
- Designed for use with bootstrap power supplies
- Matched propagation delays for all channels
- -40C to 125C operating range
- RoHS Compliant
Potentielle Zielanwendungen
- HVAC Compressor
- Oil Pump
Trainings
Support