AUIRS2124
Überblick
High voltage and high speed power MOSFET and IGBT drivers for Automotive applications. Output out of phase with input
Vorteile
- Floating channel designed for bootstrap operation
- Fully operational to +600 V
- Tolerant to negative transient voltage - dV/dt immune
- Gate drive supply range from 10 V to 20 V
- Undervoltage lockout
- CMOS Schmitt-triggered inputs with pull-down
- Output in phase with input (AUIRS2123) or out of Phase with input (AUIRS2124)
- Leadfree, RoHS compliant
- Automotive Qualified
Potentielle Zielanwendungen
- Injection
- Piezo Injection
- PTC Heater
- Solenoid Injection
Diagramme
Support