6ED003L06-C2
Überblick
600 V three-phase gate driver IC bare die with over current protection, enable and fault reporting
EiceDRIVER™ 600 V three phase gate driver IC bare die for MOS-transistors and IGBTs with 0.17 A source and 0.38 A sink currents and LS-SOI technology.
Zusammenfassung der Merkmale
- Thin-film-SOI-technology
- Maximum blocking voltage +600V
- Separate control circuits for all six drivers
- CMOS and LSTTL compatible input (negative logic)
- Signal interlocking of every phase to prevent cross-conduction
- Detection of over current and under voltage supply
Vorteile
- Space saving package
- Improved energy efficiency
Potentielle Zielanwendungen
Diagramme
Videos
Trainings
Support