1EDI2001AS
Überblick
Description:
EiceDRIVER™ SIL - Isolated single channel IGBT driver for high voltage automotive applications
Summary of Features:
- Single Channel IGBT Driver
- On-chip galvanic insulation (up to 6kV)
- Low propagation delay and minimal PWM distortion
- Support of 5 V logic levels (primary side)
- 16-bit Standard SPI interface (up to 2 MBaud) with daisy chain support (primary side)
- Optimal support of EiceBoost functions
- 36-pin PG-DSO-36 green package
- Automotive qualified (as per AEC Q100)
- Desaturation monitoring
- Overcurrent protection
- Fully programmable Two-Level Turn-Off
- Automatic Emergency Turn-Off in failure case
- Gate signal monitoring
- Individual error and status flags readable via SPI
- Support for Active Short Circuit strategies
- Full diagnosticability
- In-application testability of safety critical functions
Benefits:
- Support for active short circuit strategies
- Cost effective implementation of ASIL C/D on system level
- Significant PCB area savings
Target Applications:
Please also find the single channel booster for automotive applications EiceDRIVER™ Boost 1EBN1001AE
Diagramme
Videos