STT800N16P55
Überblick
55 mm Thyristor/Thyristor Module with 1600 V in pressure contact technology
Thyristor/Thyristor 55 mm Power Start 1600 V, 800 A module for soft start applications in pressure contact technology. Main benefit of the design concept in comparison to existing soft starter solutions is one slim foot-print (55 mm) fitting 800 A starting current which allows contactor compatible designs (LxWxH 134x55x100 mm).
If you need higher blocking voltage go to STT800N18P55
Zusammenfassung der Merkmale
- One slim foot-print
- Reduction to essential components
- Integrated heatsink & no thermal grease
- Thermal capacity directly coupled to silicon
- Double side cooling
Vorteile
- Less complexity – one fits all
- Easy mounting
- Faster time-to-market
- Best Power to Price Ratio for cost sensitive applications
Diagramme
W1C
Support