TT61N14KOF
Überblick
20 mm Thyristor/Thyristor module with 1400 V in pressure contact technology
Thyristor/Thyristor 20 mm Power Block 1400 V, 61 A module for phase control in pressure contact technology using an isolated copper base plate.
Zusammenfassung der Merkmale
- Pressure contact technology for high reliability
- Industrial standard package
- Electrically insulated baseplate
- Short on fail
- Highest robustness and reliability
Vorteile
- Designed for high overload and power cycling requirements
- High DC blocking stability over whole lifetime
- High surge current capability especially for short grid spikes
- One supplier for a broad range of Power Block Modules
Potentielle Zielanwendungen
This 20 mm Pressure contact modules can be combined with our GATELEAD PB20 G1K1
This 20 mm Pressure contact modules can be combined with our GATELEAD PB20 G2K2
Diagramme
Simulation
Support