TT320N16SOF TIM
Überblick
50 mm Thyristor/Thyristor Module with 1600 V in solder bond technology
Thyristor/Thyristor 50 mm Eco Block 1600 V, 320 A module for phase control in solder bond technology with pre-applied Thermal Interface Material to achieve a reproductible thermal performance of power electronic systems. Please also find our Power Block Thyristor module for phase control with high reliable pressure contact technology: TT330N16KOF TIM
Zusammenfassung der Merkmale
- Solder bond technology
- Industrial standard package
- Electrically insulated copper base plate
Vorteile
- Cost effective solution for higher competitiveness
- Predictably high performance and lifetime due to 100% x-ray monitoring
- Solid base plate for fast and easy mounting
- One-stop-shop due to complete module technology portfolio
Diagramme
Simulation
Support