TT251N14KOF
Überblick
50 mm Thyristor/Thyristor Module with 1400 V in pressure contact technology
Thristor/Thyristor 50 mm Power Block 1400 V, 251 A module for phase control in pressure contact technology using an isolated copper base plate.
Zusammenfassung der Merkmale
- Pressure contact technology for high reliability
- Industrial standard package
- Electrically insulated baseplate
- Short on fail
- Highest robustness and reliability
Vorteile
- Fail safe
- Preventing arcing on fail
- Easy mounting
- Fuseless design possible due to high overload capability
- UL recognized
Potentielle Zielanwendungen
This Pressure contact modules can be combined with our GATELEAD L=500 PB34-60_2
This Pressure contact modules can be combined with our GATELEAD L=500 PB34-70_1
Diagramme
Simulation
Support