TT240N16SOF
Überblick
34 mm Thyristor/Thyristor Module with 1600 V in solder bond technology
Thyristor/Thyristor 34 mm Eco Block 1600 V, 240 A module for phase control in solder bond technology. This is the second generation with increase current rating. If you need higher blocking voltage go to TT240N18SOF and if you need additional features or higher performance go to pressure contact technology.
Zusammenfassung der Merkmale
- Solder bond technology
- Industrial standard package
- Electrically insulated base plate
Vorteile
- Cost effective solution for higher competitiveness
- Predictably high performance and lifetime due to 100% x-ray monitoring
- Solid base plate for fast and easy mounting
- Optimized for less performant heat sinks
Diagramme
Simulation
Support