TT170N18KOF
Überblick
50 mm Thyristor/Thyristor module with 1800 V in pressure contact technology
Thyristor/Thyristor 50 mm Power Block 1800 V, 170 A module for phase control in pressure contact technology using an isolated copper base plate.
Zusammenfassung der Merkmale
- Pressure contact technology for high reliability
- Industrial standard package
- Electrically insulated baseplate
- Short on fail
- Highest robustness and reliability
Vorteile
- Designed for high overload and power cycling requirements
- High DC blocking stability over whole lifetime
- High surge current capability especially for short grid spikes
- One supplier for a broad range of Power Block Modules
Potentielle Zielanwendungen
This Pressure contact modules can be combined with our GATELEAD L=500 PB34-60_2
This Pressure contact modules can be combined with our GATELEAD L=500 PB34-70_1
Diagramme
Simulation
Support