TD570N16KOF
Überblick
60 mm Thyristor/Diode Module with 1600 V in pressure contact technology
Thyristor/Diode 60 mm Power Block 1600 V, 570 A module for phase control in pressure contact technology using an isolated copper base plate.
Zusammenfassung der Merkmale
- Pressure contact technology for high reliability
- Industrial standard package
- Electrically insulated baseplate
- Short on fail
- Highest robustness
Vorteile
- Designed for high overload and power cycling requirements
- High DC blocking stability over whole lifetime
- High surge current capability especially for short grid spikes
- One supplier for a broad range of Power Block Modules
This Pressure contact modules can be combined with our GATELEAD L=500 PB34-60_2
Diagramme
Simulation
Support