TD190N18SOF
Überblick
34 mm Thyristor/Diode Module with 1800 V in solder bond technology
Thyristor/Diode 34 mm Eco Block 1800 V, 190 A module for phase control in solder bond technology. This is the second generation with increase current rating. If you need additional features or higher performance go to pressure contact technology.
Zusammenfassung der Merkmale
- Solder bond technology
- Industrial standard package
- Electrically insulated base plate
Vorteile
- Cost effective solution for higher competitiveness
- Predictably high performance and lifetime due to 100% x-ray monitoring
- Solid base plate for fast and easy mounting
- One-stop-shop due to complete module technology portfolio
Diagramme
Simulation
Support