ND260N12K
Überblick
50 mm Single Rectifier Diode Module with 1200 V in pressure contact technology
Single Rectifier Diode 50 mm Power Block 1200 V, 260 A module for phase control in pressure contact technology using an isolated copper base plate.
Zusammenfassung der Merkmale
- Pressure contact technology for high reliability
- Industrial standard package
- Electrically insulated baseplate
- Short on fail
- Highest robustness
Vorteile
- Designed for high overload and power cycling requirements
- High DC blocking stability over whole lifetime
- High surge current capability especially for short grid spikes
- One supplier for a broad range of Power Block Modules
Potentielle Zielanwendungen
Diagramme
Simulation
Support