ETT480N22P60
Überblick
60 mm Thyristor/Thyristor Module with 2200 V in pressure contact technology
Thyristor/Thyristor 60 mm Eco Block 2200 V, 480 A module for phase control in pressure contact technology. ETT480N22P60 is reduced to pure function with proven reliability. If you need higher current ratings use ETT540N22P60.
Zusammenfassung der Merkmale
- Complete re-design of our proven pressure contact technology
- Short-on-fail capability
- Best-in-class DC blocking capability
- Higher operational temperature
- Standard housing dimensions
Vorteile
- Best power-to-price ratio
- Reduced failure & system costs
- Predictable performance over entire lifetime
- Slim, sustainable and environmentally friendly
- Ready for safety applications
- Easy mounting & Faster time-to-market
This Pressure contact modules can be combined with our GATELEAD L=500 PB34-60_2
This Pressure contact modules can be combined with our GATELEAD L=500 PB34-70_1
Diagramme
Simulation
Support