ETT420N22P60
Überblick
60 mm Thyristor/Thyristor Module with 2200 V in pressure contact technology
Thyristor/Thyristor 60 mm Eco Block module for phase control in pressure contact technology. ETT420N22P60 is reduced to pure function with proven reliability. If you need higher current ratings use ETT480N22P60 or ETT540N22P60.
Zusammenfassung der Merkmale
- Complete re-design of our proven pressure contact technology
- Short-on-fail capability
- Best-in-class DC blocking capability
- Higher operational temperature
- Standard housing dimensions
Vorteile
- Best power-to-price ratio
- Reduced failure & system costs
- Predictable performance over entire lifetime
- Slim, sustainable and environmentally friendly
- Ready for safety applications
- Easy mounting & Faster time-to-market
This Pressure contact modules can be combined with our GATELEAD L=500 PB34-60_2
This Pressure contact modules can be combined with our GATELEAD L=500 PB34-70_1
Diagramme
Simulation
Support