DD435N40K
Überblick
60 mm Rectifier Diode with 4000 V in pressure contact technology
Rectifier Diode 60 mm Power Block 4000 V, 435 A modules are designed and assembled with high reliable pressure contact technology using an isolated copper base plate.
Zusammenfassung der Merkmale
- Pressure contact technology for high reliability
- Industrial standard package
- Electrically insulated baseplate
- Short on fail
- Highest robustness
Vorteile
- Designed for high overload and power cycling requirements
- High DC blocking stability over whole lifetime
- High surge current capability especially for short grid spikes
- One supplier for a broad range of Power Block Modules
Potentielle Zielanwendungen
Diagramme
Simulation
Support