DD340N22S
Überblick
50 mm Rectifier Diode Module with 2200 V in solder bond technology
Rectifier Diode 50 mm Eco Block 2200 V, 340 A module for phase control in solder bond technology. If you need additional features or higher performance go to pressure contact technology. Also available with pre-applied Thermal Interface Material.
Zusammenfassung der Merkmale
- Solder bond technology
- Industrial standard package
- Electrically insulated copper base plate
Vorteile
- Cost effective solution for higher competitiveness
- Predictably high performance and lifetime due to 100% x-ray monitoring
- Solid base plate for fast and easy mounting
- One-stop-shop due to complete module technology portfolio
Diagramme
Simulation
Support