DD180N16S
Überblick
34 mm Rectifier Diode Module with 1600 V in solder bond technology
Rectifier Diode 34 mm Eco Block 1600 V, 174 A module in solder bond technology. This is the second generation with increase current rating. If you need additional features or higher performance go to pressure contact technology.
Zusammenfassung der Merkmale
- Industrial standard package
- Electrically insulated base plate
Vorteile
- Cost effective solution for higher competitiveness
- Predictably high performance and lifetime due to 100% x-ray monitoring
- Solid base plate for fast and easy mounting
- One-stop-shop due to complete module technology portfolio
Diagramme
Simulation
Support