T4003NH52TOH
Überblick
The T4003NH Light triggered Thyristor discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 172mm and a height of 40mm.
Zusammenfassung der Merkmale
- Direct light triggered thyristors with integrated protection
- Full blocking capability 50/60 Hz over a wide temperature range
- High DC blocking stability
- High surge current capability
- High-on-capability di/dt
Potentielle Zielanwendungen
On request you receive suitable laser diodes (LASER DIODE SPL-PL90 A) and optical fibers (LIGHT FIBER LWL R10-LR87) for our light-triggered thyristors.
Diagramme
Simulation
Support