T4003N52TOH PR
Überblick
The T4003N Light triggered Thyristor discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 172mm and a height of 40mm.
Zusammenfassung der Merkmale
- Full blocking capability 50/60 Hz over a wide temperature range
- High DC blocking stability
- High case non-rupture current
- High turn-on di/dt capability
- High surge current capability
- High di/dt capability
- High dv/dt capability
Vorteile
- Higher system cost competitiveness due to less electronics
- Less efforts and cost in gate unit development
- Easy way of triggering by using fiber optics to avoid insulation problems between load and trigger unit
- Minimized maintenance and reduced downtime due to high proven field reliability
- No EMI problem due to light trigger units
Potentielle Zielanwendungen
On request you receive suitable laser diodes (LASER DIODE SPL-PL90 A) and optical fibers (LIGHT FIBER LWL R10-LR87) for our light-triggered thyristors.
Diagramme
Simulation
Support