T390N12TOF
Überblick
The T390N Phase Control Thyristor discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 41mm and a height of 14mm.
Zusammenfassung der Merkmale
- Full blocking capability 50/60 Hz over a wide temperature range
- High DC blocking stability
- High surge current capability
- High turn-on di/dt capability
- High dv/dt capability
Vorteile
- Minimized maintenance and reduced downtime due to high reliability
- Easy System power scaling by special designs for series- and parallel connection
- Fuseless design possible due to high overload capability
Potentielle Zielanwendungen
These disc devices can be assemblied with the dedicated clamps: V50-14.45M
These disc devices can be assemblied with the dedicated clamps: V50-14.60N
These disc devices can be assemblied with the dedicated clamps: V50-14.60M
This discs can be combined with our GATELEAD MEDIUM POWER
Diagramme
Simulation
Support