T1190N12TOF VT
Überblick
The T1190N Phase Control Thyristor discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 75mm and a height of 26mm.
Zusammenfassung der Merkmale
- Full blocking capability 50/60 Hz over a wide temperature range
- High DC blocking stability
- High surge current capability
- High turn-on di/dt capability
- High dv/dt capability
Vorteile
- Minimized maintenance and reduced downtime due to high reliability
- Easy System power scaling by special designs for series- and parallel connection
- Fuseless design possible due to high overload capability
Potentielle Zielanwendungen
These disc devices can be assemblied with the dedicated clamps: V100-35.200N
These disc devices can be assemblied with the dedicated clamps: V89-26.170N
This discs can be combined with our GATELEAD MEDIUM POWER
Diagramme
Simulation
Support