D950N22T
Überblick
2200 V Rectifier Diode Disc
Rectifier Diode 2200 V, 950 A with 41 mm diameter in a ceramic housing.
Zusammenfassung der Merkmale
- Full blocking capability 50/60 Hz over a wide temperature range
- High DC blocking stability
- High surge current capability
- Hermeticaly sealed ceramic package
- High case non-rupture current
Vorteile
- Minimized maintenance and reduced downtime due to high reliability
- Easy System power scaling by special designs for series- and parallel connection
Potentielle Zielanwendungen
These disc devices can be assemblied with the dedicated clamps: V50-14.60N
These disc devices can be assemblied with the dedicated clamps: V50-14.60M
Diagramme
Simulation
Support