D850N40T
Überblick
3600 V Rectifier Diode Disc
Rectifier Diode 3600 V, 850 A with 58 mm diameter in a ceramic housing.
Zusammenfassung der Merkmale
- Full blocking capability 50/60 Hz over a wide temperature range
- High DC blocking stability
- High surge current capability
- Hermeticaly sealed ceramic package
- High case non-rupture current
Vorteile
- Minimized maintenance and reduced downtime due to high reliability
- Easy System power scaling by special designs for series- and parallel connection
Potentielle Zielanwendungen
These disc devices can be assemblied with the dedicated clamps: V72-26.120M
These disc devices can be assemblied with the dedicated clamps: V72-26.150M
Diagramme
Simulation
Support