D3001N68T
Überblick
The D3001N Rectifier Diode discs are assembled in high reliable, robust and hermetic sealed ceramic housings with a dia of 120mm and a height of 35mm.
Zusammenfassung der Merkmale
- Full blocking capability 50/60 Hz over a wide temperature range
- High DC blocking stability
- High surge current capability
- Hermeticaly sealed ceramic package
- High case non-rupture current
Vorteile
- Minimized maintenance and reduced downtime due to high reliability
- Easy System power scaling by special designs for series- and parallel connection
Potentielle Zielanwendungen
Diagramme
Simulation
Support